Grove Gear W8600134.00 - BM860-100-L-250
Part #:W8600134.00
Catalog #:BM860-100-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.65 in | BD: | 9 |
| J: | 12.75 in | AK: | 8.5 |
| FZ: | 0.33 in | T: | 2.5 |
| G: | 3.19 | U: | 1.5 in |
| L: | 11.78 in | AJ: | 7.25 |
| D: | 6.5 | Center Distance (in): | 6 in |
| BF: | 0.53 | N: | 10 |
| TAP Depth: | 1 in | BE1: | 0.5 in |
| FA: | 11.13 in | F: | 6.38 |
| H-Tap size: | 5/8-11 UNC in | L1: | 16.5 in |
| B: | 14.25 | K: | 6.38 in |
| A: | 8.13 | C: | 16.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/8 X 3.00 in |
| Service Factor: | 1 | Input Diameter (in): | 1.5 in |
| Output Diameter (in): | 2.5 in | Output Shaft: | Solid Shaft |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 2.571 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Output Shaft Assembly Code: | L | Series Code: | GR |
| Assembly: | BM-L | Ratio: | 100:1 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 17 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 5886 in/lbs |

