Grove Gear W8600137.00 - BM860-25-R-250
Part #:W8600137.00
Catalog #:BM860-25-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.38 in | C: | 16.5 in |
| BF: | 0.53 | L1: | 16.5 in |
| Center Distance (in): | 6 in | N: | 10 |
| BE1: | 0.5 in | FA: | 11.13 in |
| BD: | 9 | F: | 6.38 |
| FZ: | 0.33 in | J: | 12.75 in |
| A: | 8.13 | G: | 3.19 |
| TAP Depth: | 1 in | B: | 14.25 |
| O: | 4.65 in | L: | 11.78 in |
| AJ: | 7.25 | H-Tap size: | 5/8-11 UNC in |
| U: | 1.5 in | AK: | 8.5 |
| D: | 6.5 | T: | 2.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input Keyway: | 3/8 X 3.00 in |
| Output Shaft: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 13.06 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Input Diameter (in): | 1.5 in | Assembly: | BM-R |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | Right |
| Output Shaft Assembly Code: | R | Series Code: | GR |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 250 |
| Ratio Range: | 25:1 | Output Torque Rating (in-lb): | 10245 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

