Grove Gear W8600138.00 - BM860-80-R-250
Part #:W8600138.00
Catalog #:BM860-80-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | BF: | 0.53 |
| C: | 16.5 in | T: | 2.5 |
| D: | 6.5 | BD: | 9 |
| FA: | 11.13 in | TAP Depth: | 1 in |
| G: | 3.19 | N: | 10 |
| H-Tap size: | 5/8-11 UNC in | F: | 6.38 |
| U: | 1.5 in | O: | 4.65 in |
| L: | 11.78 in | AK: | 8.5 |
| A: | 8.13 | BE1: | 0.5 in |
| L1: | 16.5 in | FZ: | 0.33 in |
| J: | 12.75 in | K: | 6.38 in |
| AJ: | 7.25 | B: | 14.25 |
Technical Specifications
| Assembly: | BM-R | Motor Frame Size: | 250 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 21 |
| Series Code: | GR | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 3/8 X 3.00 in | Output Shaft Direction: | Right |
| Input Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 3.702 |
| Output Shaft Assembly Code: | R | Ratio: | 80:1 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.5 in |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

