Grove Gear W8600142.00 - BM860-25-D-250
Part #:W8600142.00
Catalog #:BM860-25-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | A: | 8.13 |
| B: | 14.25 | G: | 3.19 |
| AK: | 8.5 | H-Tap size: | 5/8-11 UNC in |
| O: | 4.65 in | T: | 2.5 |
| U: | 1.5 in | AJ: | 7.25 |
| K: | 6.38 in | D: | 6.5 |
| BE1: | 0.5 in | L1: | 16.5 in |
| BD: | 9 | TAP Depth: | 1 in |
| L: | 11.78 in | J: | 12.75 in |
| Center Distance (in): | 6 in | O*: | 4.65 in |
| F: | 6.38 | N: | 10 |
| C: | 16.5 in | BF: | 0.53 |
| FZ: | 0.33 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Output Shaft: | Solid Shaft |
| Output Key: | 5/8 X 4.00 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Motor Frame Size: | 250 | Output Shaft Direction: | Double |
| Input Keyway: | 3/8 X 3.00 in | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 3990 | Series Code: | GR |
| Input Diameter (in): | 1.5 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Assembly: | BM-D |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 13.06 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 10245 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

