Grove Gear W8600146.00 - BMQ860-7.5-L-56
Part #:W8600146.00
Catalog #:BMQ860-7.5-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | J: | 12.75 in |
| BE: | 0.38 in | H-Tap size: | 5/8-11 UNC in |
| C: | 16.5 in | B: | 14.25 |
| A: | 8.13 | K: | 6.38 in |
| D: | 6.5 | T: | 2.5 |
| FZ: | 0.33 in | F: | 6.38 |
| AJ: | 5.88 | LQ: | 10.45 in |
| N: | 10 | TAP Depth: | 1 in |
| Center Distance (in): | 6 in | BF: | 0.41 |
| AK: | 4.5 | G: | 3.19 |
| O: | 4.65 in | BD: | 6.5 |
| FA: | 11.13 in |
Technical Specifications
| Output RPM: | 233 | Input HP @ 1750 RPM: | 29.98 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Series Code: | GR | Assembly: | BMQ-L |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Ratio: | 7.5:1 | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

