Grove Gear W8600148.00 - BMQ860-15-L-56
Part #:W8600148.00
Catalog #:BMQ860-15-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | A: | 8.13 |
| C: | 16.5 in | AJ: | 5.88 |
| G: | 3.19 | J: | 12.75 in |
| F: | 6.38 | B: | 14.25 |
| BE: | 0.38 in | N: | 10 |
| RQ: | 10.01 in | TAP Depth: | 1 in |
| BD: | 6.5 | FZ: | 0.33 in |
| T: | 2.5 | FA: | 11.13 in |
| O: | 4.65 in | D: | 6.5 |
| K: | 6.38 in | BF: | 0.41 |
| Center Distance (in): | 6 in | LQ: | 10.45 in |
| AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Assembly: | BMQ-L |
| Series Code: | GR | Input HP @ 1750 RPM: | 19.23 |
| Output Shaft Assembly Code: | L | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | Left | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 116 |
| Thrust Rating - output shaft: | 3990 | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

