Grove Gear W8600150.00 - BMQ860-25-L-56
Part #:W8600150.00
Catalog #:BMQ860-25-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | A: | 8.13 |
| F: | 6.38 | K: | 6.38 in |
| LQ: | 10.45 in | C: | 16.5 in |
| AJ: | 5.88 | B: | 14.25 |
| BF: | 0.41 | G: | 3.19 |
| BD: | 6.5 | AK: | 4.5 |
| FZ: | 0.33 in | RQ: | 10.01 in |
| T: | 2.5 | O: | 4.65 in |
| J: | 12.75 in | N: | 10 |
| H-Tap size: | 5/8-11 UNC in | D: | 6.5 |
| TAP Depth: | 1 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Motor Frame Size: | 56 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 13.06 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 2.5 in |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | BMQ-L |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Ratio Range: | 25:1 | Series Code: | GR |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Ratio: | 25:1 | Output Torque Rating (in-lb): | 10245 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

