Grove Gear W8600154.00 - BMQ860-60-L-56
Part #:W8600154.00
Catalog #:BMQ860-60-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 10 | FA: | 11.13 in |
| AJ: | 5.88 | FZ: | 0.33 in |
| C: | 16.5 in | J: | 12.75 in |
| TAP Depth: | 1 in | BE: | 0.38 in |
| G: | 3.19 | O: | 4.65 in |
| BF: | 0.41 | AK: | 4.5 |
| F: | 6.38 | D: | 6.5 |
| BD: | 6.5 | RQ: | 10.01 in |
| Center Distance (in): | 6 in | B: | 14.25 |
| K: | 6.38 in | H-Tap size: | 5/8-11 UNC in |
| A: | 8.13 | T: | 2.5 |
| LQ: | 10.45 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | GR | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Assembly: | BMQ-L | Output RPM: | 29 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.152 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 5/8 X 4.00 | Ratio: | 60:1 |
| Output Shaft Direction: | Left | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

