Grove Gear W8600155.00 - BMQ860-80-L-56
Part #:W8600155.00
Catalog #:BMQ860-80-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.65 in | BE: | 0.38 in |
| B: | 14.25 | AK: | 4.5 |
| BD: | 6.5 | LQ: | 10.45 in |
| N: | 10 | F: | 6.38 |
| TAP Depth: | 1 in | J: | 12.75 in |
| FZ: | 0.33 in | RQ: | 10.01 in |
| H-Tap size: | 5/8-11 UNC in | C: | 16.5 in |
| Center Distance (in): | 6 in | K: | 6.38 in |
| D: | 6.5 | FA: | 11.13 in |
| BF: | 0.41 | G: | 3.19 |
| AJ: | 5.88 | A: | 8.13 |
| T: | 2.5 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Series Code: | GR | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 3.702 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | L | Ratio: | 80:1 |
| Motor Frame Size: | 56 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Assembly: | BMQ-L | Output Key: | 5/8 X 4.00 |
| Output RPM: | 21 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

