Grove Gear W8600157.00 - BMQ860-05-R-56
Part #:W8600157.00
Catalog #:BMQ860-05-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | K: | 6.38 in |
| BE: | 0.38 in | F: | 6.38 |
| FA: | 11.13 in | AK: | 4.5 |
| O: | 4.65 in | FZ: | 0.33 in |
| RQ: | 10.01 in | N: | 10 |
| B: | 14.25 | BD: | 6.5 |
| BF: | 0.41 | G: | 3.19 |
| C: | 16.5 in | AJ: | 5.88 |
| LQ: | 10.45 in | D: | 6.5 |
| TAP Depth: | 1 in | A: | 8.13 |
| H-Tap size: | 5/8-11 UNC in | J: | 12.75 in |
| T: | 2.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Ratio: | 5:1 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3633 |
| Motor Frame Size: | 56 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Right | Assembly: | BMQ-R |
| Output Diameter (in): | 2.5 in | Series Code: | GR |
| Input HP @ 1750 RPM: | 35.1 | Output RPM: | 350 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

