Grove Gear W8600161.00 - BMQ860-20-R-56
Part #:W8600161.00
Catalog #:BMQ860-20-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | F: | 6.38 |
| C: | 16.5 in | H-Tap size: | 5/8-11 UNC in |
| Center Distance (in): | 6 in | BF: | 0.41 |
| FA: | 11.13 in | AK: | 4.5 |
| T: | 2.5 | J: | 12.75 in |
| RQ: | 10.01 in | BE: | 0.38 in |
| O: | 4.65 in | N: | 10 |
| K: | 6.38 in | FZ: | 0.33 in |
| B: | 14.25 | AJ: | 5.88 |
| BD: | 6.5 | D: | 6.5 |
| A: | 8.13 | TAP Depth: | 1 in |
| LQ: | 10.45 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Thrust Rating - output shaft: | 3990 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 87 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-R | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.5 in |
| Ratio: | 20:1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 15.71 | Output Shaft Assembly Code: | R |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

