Grove Gear W8600162.00 - BMQ860-25-R-56
Part #:W8600162.00
Catalog #:BMQ860-25-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | RQ: | 10.01 in |
| O: | 4.65 in | N: | 10 |
| J: | 12.75 in | AK: | 4.5 |
| H-Tap size: | 5/8-11 UNC in | B: | 14.25 |
| Center Distance (in): | 6 in | AJ: | 5.88 |
| K: | 6.38 in | C: | 16.5 in |
| BE: | 0.38 in | D: | 6.5 |
| T: | 2.5 | BD: | 6.5 |
| TAP Depth: | 1 in | LQ: | 10.45 in |
| FZ: | 0.33 in | G: | 3.19 |
| BF: | 0.41 | F: | 6.38 |
| A: | 8.13 |
Technical Specifications
| Motor Frame Size: | 56 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 13.06 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output RPM: | 70 | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | Right | No. of Gear Reductions: | Single |
| Series Code: | GR | Assembly: | BMQ-R |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10245 in/lbs |

