Grove Gear W8600163.00 - BMQ860-30-R-56
Part #:W8600163.00
Catalog #:BMQ860-30-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | H-Tap size: | 5/8-11 UNC in |
| K: | 6.38 in | C: | 16.5 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| T: | 2.5 | D: | 6.5 |
| G: | 3.19 | LQ: | 10.45 in |
| N: | 10 | J: | 12.75 in |
| TAP Depth: | 1 in | F: | 6.38 |
| BE: | 0.38 in | Center Distance (in): | 6 in |
| O: | 4.65 in | B: | 14.25 |
| A: | 8.13 | AJ: | 5.88 |
| RQ: | 10.01 in | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | R |
| Center Distance (in): | 6 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 30:1 |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Output RPM: | 58 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.177 | Assembly: | BMQ-R |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

