Grove Gear W8600164.00 - BMQ860-40-R-56
Part #:W8600164.00
Catalog #:BMQ860-40-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.25 | TAP Depth: | 1 in |
| G: | 3.19 | C: | 16.5 in |
| BF: | 0.41 | K: | 6.38 in |
| BD: | 6.5 | RQ: | 10.01 in |
| FZ: | 0.33 in | N: | 10 |
| AJ: | 5.88 | H-Tap size: | 5/8-11 UNC in |
| LQ: | 10.45 in | AK: | 4.5 |
| F: | 6.38 | D: | 6.5 |
| A: | 8.13 | T: | 2.5 |
| BE: | 0.38 in | FA: | 11.13 in |
| O: | 4.65 in | Center Distance (in): | 6 in |
| J: | 12.75 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Assembly: | BMQ-R |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Output RPM: | 43 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Ratio: | 40:1 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 8.722 | Housing Material: | Cast Iron |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 10203 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

