Grove Gear W8600165.00 - BMQ860-50-R-56
Part #:W8600165.00
Catalog #:BMQ860-50-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 8.13 | D: | 6.5 |
| H-Tap size: | 5/8-11 UNC in | C: | 16.5 in |
| Center Distance (in): | 6 in | B: | 14.25 |
| O: | 4.65 in | FA: | 11.13 in |
| FZ: | 0.33 in | J: | 12.75 in |
| K: | 6.38 in | G: | 3.19 |
| N: | 10 | BF: | 0.41 |
| LQ: | 10.45 in | RQ: | 10.01 in |
| AK: | 4.5 | BD: | 6.5 |
| AJ: | 5.88 | F: | 6.38 |
| T: | 2.5 | TAP Depth: | 1 in |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Right | Input HP @ 1750 RPM: | 7.242 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 56 | Assembly: | BMQ-R |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Output RPM: | 35 |
| Ratio: | 50:1 | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

