Grove Gear W8600166.00 - BMQ860-60-R-56
Part #:W8600166.00
Catalog #:BMQ860-60-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | A: | 8.13 |
| F: | 6.38 | BD: | 6.5 |
| T: | 2.5 | BF: | 0.41 |
| Center Distance (in): | 6 in | K: | 6.38 in |
| BE: | 0.38 in | J: | 12.75 in |
| AK: | 4.5 | FZ: | 0.33 in |
| N: | 10 | RQ: | 10.01 in |
| FA: | 11.13 in | C: | 16.5 in |
| B: | 14.25 | AJ: | 5.88 |
| G: | 3.19 | LQ: | 10.45 in |
| TAP Depth: | 1 in | D: | 6.5 |
| O: | 4.65 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.152 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56 | Series Code: | GR |
| Ratio: | 60:1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | R | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | Right | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 3990 |
| Assembly: | BMQ-R | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 29 |
| Output Shaft: | Solid Shaft | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 6 | Output Torque Rating (in-lb): | 9808 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

