Grove Gear W8600171.00 - BMQ860-10-D-56
Part #:W8600171.00
Catalog #:BMQ860-10-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 8.13 | O*: | 4.65 in |
| RQ: | 10.01 in | BD: | 6.5 |
| J: | 12.75 in | B: | 14.25 |
| O: | 4.65 in | AJ: | 5.88 |
| FA: | 11.13 in | K: | 6.38 in |
| LQ: | 10.45 in | BF: | 0.41 |
| C: | 16.5 in | H-Tap size: | 5/8-11 UNC in |
| N: | 10 | G: | 3.19 |
| FZ: | 0.33 in | TAP Depth: | 1 in |
| T: | 2.5 | D: | 6.5 |
| F: | 6.38 | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 6 in |
Technical Specifications
| Ratio: | 10:1 | Assembly: | BMQ-D |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.625 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 6 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 24.99 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8467 in/lbs |

