Grove Gear W8600173.00 - BMQ860-20-D-56
Part #:W8600173.00
Catalog #:BMQ860-20-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | RQ: | 10.01 in |
| BE: | 0.38 in | FZ: | 0.33 in |
| BD: | 6.5 | B: | 14.25 |
| G: | 3.19 | AK: | 4.5 |
| K: | 6.38 in | H-Tap size: | 5/8-11 UNC in |
| BF: | 0.41 | TAP Depth: | 1 in |
| LQ: | 10.45 in | N: | 10 |
| F: | 6.38 | C: | 16.5 in |
| FA: | 11.13 in | J: | 12.75 in |
| O: | 4.65 in | O*: | 4.65 in |
| D: | 6.5 | AJ: | 5.88 |
| Center Distance (in): | 6 in | A: | 8.13 |
Technical Specifications
| Input HP @ 1750 RPM: | 15.71 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | Double | Output RPM: | 87 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Motor Frame Size: | 56 | Assembly: | BMQ-D |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 0.625 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | GR |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

