Grove Gear W8600177.00 - BMQ860-50-D-56
Part #:W8600177.00
Catalog #:BMQ860-50-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 8.13 | G: | 3.19 |
| H-Tap size: | 5/8-11 UNC in | Center Distance (in): | 6 in |
| K: | 6.38 in | O*: | 4.65 in |
| B: | 14.25 | FZ: | 0.33 in |
| FA: | 11.13 in | BE: | 0.38 in |
| J: | 12.75 in | F: | 6.38 |
| TAP Depth: | 1 in | C: | 16.5 in |
| O: | 4.65 in | LQ: | 10.45 in |
| RQ: | 10.01 in | AK: | 4.5 |
| BD: | 6.5 | BF: | 0.41 |
| D: | 6.5 | T: | 2.5 |
| N: | 10 | AJ: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Output RPM: | 35 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 7.242 | Series Code: | GR |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 6 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Ratio Range: | 50:1 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Assembly: | BMQ-D |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | D | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

