Grove Gear W8600178.00 - BMQ860-60-D-56
Part #:W8600178.00
Catalog #:BMQ860-60-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | B: | 14.25 |
| J: | 12.75 in | K: | 6.38 in |
| A: | 8.13 | C: | 16.5 in |
| BE: | 0.38 in | H-Tap size: | 5/8-11 UNC in |
| D: | 6.5 | AK: | 4.5 |
| N: | 10 | BF: | 0.41 |
| RQ: | 10.01 in | T: | 2.5 |
| O: | 4.65 in | G: | 3.19 |
| AJ: | 5.88 | O*: | 4.65 in |
| BD: | 6.5 | F: | 6.38 |
| TAP Depth: | 1 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | LQ: | 10.45 in |
Technical Specifications
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Output Diameter (in): | 2.5 in |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3990 | Assembly: | BMQ-D |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 6.152 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Output RPM: | 29 |
| Output Shaft: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Ratio Range: | 60:1 | Output Torque Rating (in-lb): | 9808 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

