Grove Gear W8600179.00 - BMQ860-80-D-56
Part #:W8600179.00
Catalog #:BMQ860-80-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | Center Distance (in): | 6 in |
| K: | 6.38 in | O: | 4.65 in |
| B: | 14.25 | BF: | 0.41 |
| T: | 2.5 | H-Tap size: | 5/8-11 UNC in |
| TAP Depth: | 1 in | BE: | 0.38 in |
| O*: | 4.65 in | FA: | 11.13 in |
| F: | 6.38 | C: | 16.5 in |
| BD: | 6.5 | G: | 3.19 |
| RQ: | 10.01 in | FZ: | 0.33 in |
| A: | 8.13 | N: | 10 |
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 10.45 in | J: | 12.75 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | BMQ-D | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output RPM: | 21 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.702 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | Double |
| Series Code: | GR | Output Shaft Assembly Code: | D |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.5 in | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

