Grove Gear W8600180.00 - BMQ860-100-D-56
Part #:W8600180.00
Catalog #:BMQ860-100-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | A: | 8.13 |
| BF: | 0.41 | Center Distance (in): | 6 in |
| LQ: | 10.45 in | T: | 2.5 |
| O*: | 4.65 in | H-Tap size: | 5/8-11 UNC in |
| AK: | 4.5 | AJ: | 5.88 |
| O: | 4.65 in | TAP Depth: | 1 in |
| N: | 10 | J: | 12.75 in |
| G: | 3.19 | FA: | 11.13 in |
| F: | 6.38 | K: | 6.38 in |
| BE: | 0.38 in | BD: | 6.5 |
| D: | 6.5 | B: | 14.25 |
| FZ: | 0.33 in | C: | 16.5 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.571 | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Assembly: | BMQ-D |
| Series Code: | GR | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 2.5 in | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Motor Frame Size: | 56 | Output RPM: | 17 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | D |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

