Grove Gear W8600253.00 - BMQ860-05-L-210
Part #:W8600253.00
Catalog #:BMQ860-05-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | TAP Depth: | 1 in |
| J: | 12.75 in | D: | 6.5 |
| A: | 8.13 | F: | 6.38 |
| C: | 16.5 in | T: | 2.5 |
| G: | 3.19 | LQ1: | 9.33 in |
| H-Tap size: | 5/8-11 UNC in | B: | 14.25 |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| AK: | 8.5 | N: | 10 |
| O: | 4.65 in | K: | 6.38 in |
| BF: | 0.53 | RQ: | 8.69 in |
| BD: | 9 | FA: | 11.13 in |
| BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Output Shaft Direction: | Left | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | BMQ-L | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3633 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 35.1 |
| Output Diameter (in): | 2.5 in | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |
| Output Torque Rating (in-lb): | 6068 in/lbs |

