Grove Gear W8600254.00 - BMQ860-7.5-L-210
Part #:W8600254.00
Catalog #:BMQ860-7.5-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | TAP Depth: | 1 in |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 2.5 | FA: | 11.13 in |
| K: | 6.38 in | O: | 4.65 in |
| RQ: | 8.69 in | G: | 3.19 |
| F: | 6.38 | D: | 6.5 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| A: | 8.13 | H-Tap size: | 5/8-11 UNC in |
| BE1: | 0.5 in | B: | 14.25 |
| J: | 12.75 in | C: | 16.5 in |
| BD: | 9 | BF: | 0.53 |
| N: | 10 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 29.98 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Ratio Range: | 7.5:1 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210 | Output Key: | 5/8 X 4.00 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.5 in | Assembly: | BMQ-L |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

