Grove Gear W8600264.00 - BMQ860-100-L-210
Part #:W8600264.00
Catalog #:BMQ860-100-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | Center Distance (in): | 6 in |
| FA: | 11.13 in | TAP Depth: | 1 in |
| T: | 2.5 | F: | 6.38 |
| BD: | 9 | AK: | 8.5 |
| J: | 12.75 in | N: | 10 |
| A: | 8.13 | G: | 3.19 |
| RQ: | 8.69 in | K: | 6.38 in |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 9.33 in | AJ: | 7.25 |
| O: | 4.65 in | FZ: | 0.33 in |
| H-Tap size: | 5/8-11 UNC in | B: | 14.25 |
| C: | 16.5 in |
Technical Specifications
| Assembly: | BMQ-L | Input Bore (C Face): | 1.375 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 210 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Center Distance (in): | 6 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Left | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.571 | Output RPM: | 17 |
| Output Shaft Assembly Code: | L | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

