Grove Gear W8600265.00 - BMQ860-05-R-210
Part #:W8600265.00
Catalog #:BMQ860-05-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AK: | 8.5 |
| A: | 8.13 | H-Tap size: | 5/8-11 UNC in |
| BE1: | 0.5 in | B: | 14.25 |
| N: | 10 | TAP Depth: | 1 in |
| BF: | 0.53 | LQ1: | 9.33 in |
| RQ: | 8.69 in | AJ: | 7.25 |
| BD: | 9 | J: | 12.75 in |
| T: | 2.5 | O: | 4.65 in |
| D: | 6.5 | FA: | 11.13 in |
| FZ: | 0.33 in | F: | 6.38 |
| K: | 6.38 in | Center Distance (in): | 6 in |
| C: | 16.5 in |
Technical Specifications
| Center Distance (in): | 6 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | Right |
| Input HP @ 1750 RPM: | 35.1 | Series Code: | GR |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Assembly: | BMQ-R |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Thrust Rating - output shaft: | 3633 | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |
| Output Torque Rating (in-lb): | 6068 in/lbs |

