Grove Gear W8600273.00 - BMQ860-50-R-210
Part #:W8600273.00
Catalog #:BMQ860-50-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | TAP Depth: | 1 in |
| G: | 3.19 | AJ: | 7.25 |
| FZ: | 0.33 in | A: | 8.13 |
| J: | 12.75 in | BF: | 0.53 |
| FA: | 11.13 in | H-Tap size: | 5/8-11 UNC in |
| T: | 2.5 | K: | 6.38 in |
| F: | 6.38 | O: | 4.65 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | LQ1: | 9.33 in |
| RQ: | 8.69 in | N: | 10 |
| D: | 6.5 | B: | 14.25 |
| Center Distance (in): | 6 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Assembly: | BMQ-R |
| Input Bore (C Face): | 1.375 | Output Key: | 5/8 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Motor Frame Size: | 210 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Diameter (in): | 2.5 in |
| Series Code: | GR | Input HP @ 1750 RPM: | 7.242 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Ratio: | 50:1 | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

