Grove Gear W8600278.00 - BMQ860-7.5-D-210
Part #:W8600278.00
Catalog #:BMQ860-7.5-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| N: | 10 | C: | 16.5 in |
| K: | 6.38 in | J: | 12.75 in |
| AK: | 8.5 | BE1: | 0.5 in |
| RQ: | 8.69 in | TAP Depth: | 1 in |
| AJ: | 7.25 | F: | 6.38 |
| LQ1: | 9.33 in | B: | 14.25 |
| BD: | 9 | BF: | 0.53 |
| A: | 8.13 | O: | 4.65 in |
| O*: | 4.65 in | H-Tap size: | 5/8-11 UNC in |
| FA: | 11.13 in | G: | 3.19 |
| T: | 2.5 | D: | 6.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | D |
| Output Shaft Direction: | Double | Motor Frame Size: | 210 |
| Ratio Range: | 7.5:1 | Assembly: | BMQ-D |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Output Shaft: | Solid Shaft | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 29.98 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 233 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

