Grove Gear W8600285.00 - BMQ860-50-D-210
Part #:W8600285.00
Catalog #:BMQ860-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | C: | 16.5 in |
| AJ: | 7.25 | O: | 4.65 in |
| B: | 14.25 | J: | 12.75 in |
| G: | 3.19 | BF: | 0.53 |
| D: | 6.5 | BD: | 9 |
| F: | 6.38 | T: | 2.5 |
| FZ: | 0.33 in | H-Tap size: | 5/8-11 UNC in |
| O*: | 4.65 in | RQ: | 8.69 in |
| N: | 10 | AK: | 8.5 |
| TAP Depth: | 1 in | K: | 6.38 in |
| FA: | 11.13 in | BE1: | 0.5 in |
| A: | 8.13 | Center Distance (in): | 6 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.242 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Output Shaft Direction: | Double |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | BMQ-D |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 210 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

