Grove Gear W8600286.00 - BMQ860-60-D-210
Part #:W8600286.00
Catalog #:BMQ860-60-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | Center Distance (in): | 6 in |
| D: | 6.5 | FZ: | 0.33 in |
| H-Tap size: | 5/8-11 UNC in | FA: | 11.13 in |
| N: | 10 | BF: | 0.53 |
| O*: | 4.65 in | K: | 6.38 in |
| RQ: | 8.69 in | A: | 8.13 |
| LQ1: | 9.33 in | B: | 14.25 |
| G: | 3.19 | AJ: | 7.25 |
| BD: | 9 | TAP Depth: | 1 in |
| AK: | 8.5 | C: | 16.5 in |
| J: | 12.75 in | BE1: | 0.5 in |
| F: | 6.38 | O: | 4.65 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | Double |
| Ratio: | 60:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 6.152 |
| Gear Type: | Worm | Assembly: | BMQ-D |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Output RPM: | 29 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 2.5 in |
| Output Shaft Assembly Code: | D | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

