Grove Gear W8600288.00 - BMQ860-100-D-210
Part #:W8600288.00
Catalog #:BMQ860-100-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.25 | BE1: | 0.5 in |
| LQ1: | 9.33 in | K: | 6.38 in |
| FZ: | 0.33 in | H-Tap size: | 5/8-11 UNC in |
| BF: | 0.53 | Center Distance (in): | 6 in |
| BD: | 9 | T: | 2.5 |
| O: | 4.65 in | G: | 3.19 |
| D: | 6.5 | TAP Depth: | 1 in |
| A: | 8.13 | AJ: | 7.25 |
| C: | 16.5 in | N: | 10 |
| F: | 6.38 | O*: | 4.65 in |
| RQ: | 8.69 in | FA: | 11.13 in |
| J: | 12.75 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | D | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.571 | Center Distance (in): | 6 |
| Output Shaft Direction: | Double | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output RPM: | 17 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | GR |
| Output Key: | 5/8 X 4.00 | Assembly: | BMQ-D |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Ratio Range: | 100:1 to 250:1 | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

