Grove Gear W8600309.00 - BMQ860-50-R-250
Part #:W8600309.00
Catalog #:BMQ860-50-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | FZ: | 0.33 in |
| G: | 3.19 | A: | 8.13 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| N: | 10 | K: | 6.38 in |
| AJ: | 7.25 | TAP Depth: | 1 in |
| AK: | 8.5 | BF: | 0.53 |
| D: | 6.5 | FA: | 11.13 in |
| RQ: | 8.69 in | B: | 14.25 |
| BD: | 9 | BE1: | 0.5 in |
| H-Tap size: | 5/8-11 UNC in | J: | 12.75 in |
| LQ1: | 9.94 in | O: | 4.65 in |
| T: | 2.5 |
Technical Specifications
| Output RPM: | 35 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 7.242 |
| Input Bore (C Face): | 1.625 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 3/8 x 3/16 |
| Assembly: | BMQ-R | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | Right |
| Gear Type: | Worm | Series Code: | GR |
| Motor Frame Size: | 250 | Output Shaft: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

