Grove Gear W8600311.00 - BMQ860-80-R-250
Part #:W8600311.00
Catalog #:BMQ860-80-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.38 in | AJ: | 7.25 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 6 in |
| O: | 4.65 in | B: | 14.25 |
| T: | 2.5 | RQ: | 8.69 in |
| BD: | 9 | J: | 12.75 in |
| C: | 16.5 in | H-Tap size: | 5/8-11 UNC in |
| FA: | 11.13 in | N: | 10 |
| A: | 8.13 | TAP Depth: | 1 in |
| F: | 6.38 | AK: | 8.5 |
| D: | 6.5 | G: | 3.19 |
| LQ1: | 9.94 in |
Technical Specifications
| Output Shaft Direction: | Right | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 21 | Input Bore (C Face): | 1.625 |
| Assembly: | BMQ-R | Output Shaft Assembly Code: | R |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 3.702 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Motor Frame Size: | 250 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

