Grove Gear W8600318.00 - BMQ860-25-D-250
Part #:W8600318.00
Catalog #:BMQ860-25-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | AK: | 8.5 |
| BD: | 9 | O: | 4.65 in |
| J: | 12.75 in | F: | 6.38 |
| T: | 2.5 | BF: | 0.53 |
| G: | 3.19 | AJ: | 7.25 |
| RQ: | 8.69 in | B: | 14.25 |
| A: | 8.13 | LQ1: | 9.94 in |
| N: | 10 | O*: | 4.65 in |
| FZ: | 0.33 in | D: | 6.5 |
| K: | 6.38 in | TAP Depth: | 1 in |
| H-Tap size: | 5/8-11 UNC in | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Assembly: | BMQ-D | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 13.06 | Series Code: | GR |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 250 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 10245 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

