Grove Gear W8600323.00 - BMQ860-80-D-250
Part #:W8600323.00
Catalog #:BMQ860-80-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | FZ: | 0.33 in |
| K: | 6.38 in | A: | 8.13 |
| TAP Depth: | 1 in | RQ: | 8.69 in |
| D: | 6.5 | BE1: | 0.5 in |
| C: | 16.5 in | F: | 6.38 |
| FA: | 11.13 in | J: | 12.75 in |
| B: | 14.25 | Center Distance (in): | 6 in |
| LQ1: | 9.94 in | N: | 10 |
| G: | 3.19 | O*: | 4.65 in |
| BF: | 0.53 | O: | 4.65 in |
| AK: | 8.5 | AJ: | 7.25 |
| T: | 2.5 | BD: | 9 |
Technical Specifications
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | Double | Ratio: | 80:1 |
| Input RPM: | 1,750 | Assembly: | BMQ-D |
| Series Code: | GR | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output RPM: | 21 | Input HP @ 1750 RPM: | 3.702 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | D |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/8 x 3/16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

