Grove Gear W8600501.47 - H860-05-H1-47
Part #:W8600501.47
Catalog #:H860-05-H1-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | U: | 1.5 in |
| L: | 11.78 in | V: | 4.256 in |
| F: | 6.38 | AE1: | 0.52 |
| J: | 12.75 in | D: | 6.5 |
| T: | 2.9375 | G: | 3.19 |
| B: | 14.5 | FZ: | 0.33 in |
| AG: | 11.5 | AD: | 10.52 |
| FA: | 11.13 in | M: | 3.41 |
| AE2: | 0.52 | C: | 16.5 in |
Technical Specifications
| Input Diameter (in): | 1.5 in | Model Code: | H860 |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 35.1 |
| Input Keyway: | 3/8 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.9375 in |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3633 | Output Shaft: | Hollow Bore |
| Assembly: | H-H1 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | GR |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |
| Output Torque Rating (in-lb): | 6068 in/lbs |

