Grove Gear W8600501.51 - H860-05-H1-51
Part #:W8600501.51
Catalog #:H860-05-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | D: | 6.5 |
| AG: | 11.5 | AE2: | 0.52 |
| FZ: | 0.33 in | J: | 12.75 in |
| AE1: | 0.52 | AD: | 10.52 |
| F: | 6.38 | Center Distance (in): | 6 in |
| M: | 3.41 | B: | 14.5 |
| T: | 3.1875 | U: | 1.5 in |
| L: | 11.78 in | V: | 4.256 in |
| C: | 16.5 in | G: | 3.19 |
Technical Specifications
| Thrust Rating - output shaft: | 3633 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | H1 | Model Code: | H860 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Input Diameter (in): | 1.5 in | Series Code: | GR |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 3/8 X 3.00 in |
| Input HP @ 1750 RPM: | 35.1 | Input Style: | Solid Shaft |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 350 |
| Output Diameter (in): | 3.1875 in | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Mounting Style: | Shaft Mount | Assembly: | H-H1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

