Grove Gear W8600502.36 - H860-7.5-H1-36
Part #:W8600502.36
Catalog #:H860-7.5-H1-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | J: | 12.75 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| F: | 6.38 | V: | 4.256 in |
| L: | 11.78 in | T: | 2.25 |
| FZ: | 0.33 in | D: | 6.5 |
| U: | 1.5 in | FA: | 11.13 in |
| C: | 16.5 in | M: | 3.41 |
| AE2: | 0.52 | AD: | 10.52 |
| B: | 14.5 | G: | 3.19 |
Technical Specifications
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.5 in | Service Factor: | 1 |
| Input Style: | Solid Shaft | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Input Keyway: | 3/8 X 3.00 in | Model Code: | H860 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| Assembly: | H-H1 | Center Distance (in): | 6 |
| Series Code: | GR | Output Diameter (in): | 2.25 in |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 29.98 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

