Grove Gear W8600502.39 - H860-7.5-H1-39
Part #:W8600502.39
Catalog #:H860-7.5-H1-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | T: | 2.4375 |
| U: | 1.5 in | M: | 3.41 |
| AG: | 11.5 | F: | 6.38 |
| L: | 11.78 in | AD: | 10.52 |
| C: | 16.5 in | FZ: | 0.33 in |
| J: | 12.75 in | V: | 4.256 in |
| AE2: | 0.52 | B: | 14.5 |
| G: | 3.19 | Center Distance (in): | 6 in |
| FA: | 11.13 in | AE1: | 0.52 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 29.98 |
| Model Code: | H860 | Input Diameter (in): | 1.5 in |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Center Distance (in): | 6 | Output Diameter (in): | 2.4375 in |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | GR | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | H1 | Assembly: | H-H1 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Input Keyway: | 3/8 X 3.00 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Bore Code: | 39 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

