Grove Gear W8600502.40 - H860-7.5-H1-40
Part #:W8600502.40
Catalog #:H860-7.5-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.5 in | B: | 14.5 |
| AE1: | 0.52 | L: | 11.78 in |
| F: | 6.38 | D: | 6.5 |
| C: | 16.5 in | AE2: | 0.52 |
| FA: | 11.13 in | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AD: | 10.52 |
| T: | 2.5 | AG: | 11.5 |
| V: | 4.256 in | J: | 12.75 in |
| M: | 3.41 | G: | 3.19 |
Technical Specifications
| Output Shaft Direction: | H1 | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Ratio: | 7.5:1 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/8 X 3.00 in | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Assembly: | H-H1 |
| Series Code: | GR | Input HP @ 1750 RPM: | 29.98 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.5 in | Output RPM: | 233 |
| Mounting Style: | Shaft Mount | Bore Code: | 40 |
| Model Code: | H860 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

