Grove Gear W8600502.47 - H860-7.5-H1-47
Part #:W8600502.47
Catalog #:H860-7.5-H1-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | L: | 11.78 in |
| T: | 2.9375 | Center Distance (in): | 6 in |
| U: | 1.5 in | D: | 6.5 |
| C: | 16.5 in | AE2: | 0.52 |
| V: | 4.256 in | FZ: | 0.33 in |
| AG: | 11.5 | AE1: | 0.52 |
| F: | 6.38 | J: | 12.75 in |
| M: | 3.41 | G: | 3.19 |
| B: | 14.5 | AD: | 10.52 |
Technical Specifications
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 47 |
| Output Diameter (in): | 2.9375 in | Assembly: | H-H1 |
| Gear Type: | Worm | Series Code: | GR |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 29.98 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Input Keyway: | 3/8 X 3.00 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 6 |
| Output Shaft Direction: | H1 | Input Style: | Solid Shaft |
| Model Code: | H860 | Mounting Style: | Shaft Mount |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs |

