Grove Gear W8600502.48 - H860-7.5-H1-48
Part #:W8600502.48
Catalog #:H860-7.5-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE2: | 0.52 |
| M: | 3.41 | G: | 3.19 |
| B: | 14.5 | AE1: | 0.52 |
| D: | 6.5 | V: | 4.256 in |
| L: | 11.78 in | FA: | 11.13 in |
| J: | 12.75 in | F: | 6.38 |
| U: | 1.5 in | AG: | 11.5 |
| T: | 3 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | C: | 16.5 in |
Technical Specifications
| Output Diameter (in): | 3 in | Model Code: | H860 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 29.98 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/8 X 3.00 in | Assembly: | H-H1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs |

