Grove Gear W8600502.51 - H860-7.5-H1-51
Part #:W8600502.51
Catalog #:H860-7.5-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | AD: | 10.52 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AE1: | 0.52 | F: | 6.38 |
| FA: | 11.13 in | D: | 6.5 |
| G: | 3.19 | AE2: | 0.52 |
| J: | 12.75 in | U: | 1.5 in |
| L: | 11.78 in | AG: | 11.5 |
| C: | 16.5 in | T: | 3.1875 |
| M: | 3.41 | FZ: | 0.33 in |
Technical Specifications
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | H860 |
| Output Diameter (in): | 3.1875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | H-H1 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 29.98 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/8 X 3.00 in | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Input Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Series Code: | GR | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | H1 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs |

