Grove Gear W8600503.32 - H860-10-H1-32
Part #:W8600503.32
Catalog #:H860-10-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | Center Distance (in): | 6 in |
| D: | 6.5 | V: | 4.256 in |
| FA: | 11.13 in | AG: | 11.5 |
| F: | 6.38 | L: | 11.78 in |
| B: | 14.5 | M: | 3.41 |
| J: | 12.75 in | FZ: | 0.33 in |
| U: | 1.5 in | T: | 2 |
| AE2: | 0.52 | G: | 3.19 |
| C: | 16.5 in | AD: | 10.52 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 24.99 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | H-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Output Shaft Direction: | H1 | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Output RPM: | 175 |
| Input Keyway: | 3/8 X 3.00 in | Series Code: | GR |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Model Code: | H860 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 8467 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

