Grove Gear W8600503.40 - H860-10-H1-40
Part #:W8600503.40
Catalog #:H860-10-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.75 in | B: | 14.5 |
| U: | 1.5 in | AE2: | 0.52 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| T: | 2.5 | M: | 3.41 |
| G: | 3.19 | F: | 6.38 |
| FA: | 11.13 in | D: | 6.5 |
| AG: | 11.5 | V: | 4.256 in |
| L: | 11.78 in | FZ: | 0.33 in |
| AD: | 10.52 | AE1: | 0.52 |
Technical Specifications
| Bore Code: | 40 | Ratio Range: | 10:1 |
| Center Distance (in): | 6 | Model Code: | H860 |
| Gear Type: | Worm | Output RPM: | 175 |
| Ratio: | 10:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Input Keyway: | 3/8 X 3.00 in | Output Diameter (in): | 2.5 in |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 24.99 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.5 in |
| Assembly: | H-H1 | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 8467 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

