Grove Gear W8600503.47 - H860-10-H1-47
Part #:W8600503.47
Catalog #:H860-10-H1-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AG: | 11.5 |
| M: | 3.41 | AE1: | 0.52 |
| FZ: | 0.33 in | L: | 11.78 in |
| AD: | 10.52 | T: | 2.9375 |
| G: | 3.19 | U: | 1.5 in |
| V: | 4.256 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | AE2: | 0.52 |
| B: | 14.5 | J: | 12.75 in |
| F: | 6.38 | C: | 16.5 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | H-H1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Bore Code: | 47 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input Diameter (in): | 1.5 in |
| Output Shaft Direction: | H1 | Input Keyway: | 3/8 X 3.00 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.9375 in |
| Output Key: | 3/4 X 4.00 | Series Code: | GR |
| Mounting Style: | Shaft Mount | Center Distance (in): | 6 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24.99 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Model Code: | H860 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8467 in/lbs |

