Grove Gear W8600503.48 - H860-10-H1-48
Part #:W8600503.48
Catalog #:H860-10-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | C: | 16.5 in |
| J: | 12.75 in | FZ: | 0.33 in |
| FA: | 11.13 in | U: | 1.5 in |
| L: | 11.78 in | B: | 14.5 |
| G: | 3.19 | AE1: | 0.52 |
| V: | 4.256 in | AG: | 11.5 |
| T: | 3 | AD: | 10.52 |
| D: | 6.5 | Center Distance (in): | 6 in |
| M: | 3.41 | AE2: | 0.52 |
Technical Specifications
| Input HP @ 1750 RPM: | 24.99 | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | H860 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/8 X 3.00 in |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Ratio Range: | 10:1 | Series Code: | GR |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.5 in |
| Center Distance (in): | 6 | Output Diameter (in): | 3 in |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Assembly: | H-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8467 in/lbs |

