Grove Gear W8600503.51 - H860-10-H1-51
Part #:W8600503.51
Catalog #:H860-10-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.41 | B: | 14.5 |
| AG: | 11.5 | FZ: | 0.33 in |
| C: | 16.5 in | G: | 3.19 |
| Center Distance (in): | 6 in | J: | 12.75 in |
| D: | 6.5 | FA: | 11.13 in |
| AD: | 10.52 | L: | 11.78 in |
| T: | 3.1875 | U: | 1.5 in |
| AE1: | 0.52 | F: | 6.38 |
| AE2: | 0.52 | V: | 4.256 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 24.99 | Model Code: | H860 |
| Input Diameter (in): | 1.5 in | Output Shaft Direction: | H1 |
| Input Keyway: | 3/8 X 3.00 in | Output Diameter (in): | 3.1875 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Input Style: | Solid Shaft | Ratio Range: | 10:1 |
| Assembly: | H-H1 | Series Code: | GR |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Output RPM: | 175 |
| Ratio: | 10:1 | Output Torque Rating (in-lb): | 8467 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

