Grove Gear W8600504.35 - H860-15-H1-35
Part #:W8600504.35
Catalog #:H860-15-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.5 in | G: | 3.19 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| B: | 14.5 | D: | 6.5 |
| L: | 11.78 in | F: | 6.38 |
| AD: | 10.52 | AE1: | 0.52 |
| AE2: | 0.52 | V: | 4.256 in |
| AG: | 11.5 | FZ: | 0.33 in |
| T: | 2.1875 | M: | 3.41 |
| C: | 16.5 in | J: | 12.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | H860 |
| Ratio Range: | 15:1 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/8 X 3.00 in | Input HP @ 1750 RPM: | 19.23 |
| Center Distance (in): | 6 | Series Code: | GR |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Assembly: | H-H1 |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 2.1875 in |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 116 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

