Grove Gear W8600504.40 - H860-15-H1-40
Part #:W8600504.40
Catalog #:H860-15-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AD: | 10.52 |
| AE1: | 0.52 | M: | 3.41 |
| D: | 6.5 | B: | 14.5 |
| G: | 3.19 | U: | 1.5 in |
| L: | 11.78 in | Center Distance (in): | 6 in |
| AG: | 11.5 | FA: | 11.13 in |
| T: | 2.5 | F: | 6.38 |
| J: | 12.75 in | AE2: | 0.52 |
| V: | 4.256 in | FZ: | 0.33 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Series Code: | GR |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 19.23 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Input Style: | Solid Shaft | Model Code: | H860 |
| Bore Code: | 40 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Input Keyway: | 3/8 X 3.00 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 15:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | H-H1 |
| Output RPM: | 116 | Input Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

